BACT102424RC Aluminum Current Transformer Enclosures
Image of BACT102424RC BACT102424RC Aluminum Current Transformer Enclosures

BACT102424RC Aluminum Current Transformer Enclosures

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BACT102424RC

CT Enclosure, NEMA 3R, Board Size 21” x 21”

Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminum back-plate at extra charge;The cover is removable and has provisions for sealing and locking. Swinging doors have stainless steel lift-off handle. Penta-head stainless steel bolts for security;Material is .090 aluminum, .125 on request (add “-H”);HUBS provided when requested at extra charge;Ground lug is Al-Cu lug furnished. Will accommodate #2-12 conductors.

  • Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminum back-plate at extra charge
  • The cover is removable and has provisions for sealing and locking. Swinging doors have stainless steel lift-off handle. Penta-head stainless steel bolts for security
  • Material is .090 aluminum, .125 on request (add “-H”)
  • HUBS provided when requested at extra charge
  • Ground lug is Al-Cu lug furnished. Will accommodate #2-12 conductors.

Special sizes and modifications available upon request.

General

Catalog Number

BACT102424RC

Material

Aluminum

UPC

192663132393

Dimensions

Cubic Capacity

5760 cu.in

Depth

10 in

Height

24 in

Width

24 in