
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BACTVT-F
BACTVT-F. Designed to be includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
BACTVT-F
Material
Aluminum
UPC
192663124299
Dimensions
15 in x 11.5 in x 3.5 in
Height
3.5 in
Length
15 in
Package Weight
3.72 lb
Width
11.5 in