Image of BMAC-264SS Banded transformer cluster mounts, mounts 3 KVA thru 50 KVA Transformers

Banded transformer cluster mounts, mounts 3 KVA thru 50 KVA Transformers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMAC-264SS

Banded transformer cluster mounts, mounts 3 KVA thru 50 KVA Transformers

Cluster made with high strength extruded 6061-T6 aluminum alloy;With ground wire clamp;Ultimate load 15,000# total - 5,000# per position;12” or 24” NEMA transformer spacing;EE1-NEMA type B;Extension kit available by adding “-5 to BMAC XXXX”;Mounts two transformers 6” from pole

  • Cluster made with high strength extruded 6061-T6 aluminum alloy
  • With ground wire clamp (supplied standard).
  • Ultimate load 6,000# total - 2,000# per position
  • Ultimate load 6,000# total - 2,000# per position
  • EE1-NEMA type A lugs
  • Completely assembled
  • 3” wide stainless steel banding cut to special lengths as specified by customer
  • Ideal for under build construction on large transmission poles
  • Extension kit available by adding “-5 to BMAC XXXX”

General

Catalog Number

BMAC-264SS

Type

Bolted Pole Mount Bracket