Image of BMAC-3156SS-36 Banded transformer cluster mounts, Mounts 3KVA Thru 167 KVA Transformers, Stainless Steel band

Banded transformer cluster mounts, Mounts 3KVA Thru 167 KVA Transformers, Stainless Steel band

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMAC-3156SS-36

Banded transformer cluster mounts, Mounts 3KVA Thru 167 KVA Transformers, Stainless Steel band, for jumbo transformer spacing, Mounts three transformers 6” from pole for pole sizes 9” - 12”.

Cluster made with high strength extruded 6061-T6 aluminum alloy.;With ground wire clamp (supplied standard).;Ultimate load 6,000# total 2,000# per position.;12" NEMA transformer spacing.;EE1-NEMA type A lugs.;Completely assembled with hardware.;A- Bolt pack included (standard).

  • Cluster made with high strength extruded 6061-T6 aluminum alloy.
  • With ground wire clamp.
  • Ultimate load 15,000# total - 5,000# per position.
  • EE1-NEMA type B lugs.
  • Three mounting bands for additional strength 12”, 24”, or 36” NEMA transformer spacing
  • Designed specifically for use on “Jumbo Transformers” to allow the transformers to be mounted further apart. Up to 120 degrees on 9” pole diameters.
  • B-Bolt pack included (standard). -For A-pack add “A” to end of catalog number & For C-pack add “C”, for AB-pack add “AB”.
  • Completely assembled.
  • Stainless steel banding cut to special lengths as specified by customer.
  • Ideal for under build construction on lug transmission poles.
  • Adaptor plates available for 167KVA thru 250 KVA.
  • Extension kit available by adding “-5 to BMAC XXXX”