Banded transformer cluster mounts, Mounts 3KVA thru 50 KVA Transformers, 6 - 5/8” x 2” hot dipped galvanized transformer mounting bolts
Image of BMAC-366B Banded transformer cluster mounts, Mounts 3KVA thru 50 KVA Transformers, 6 - 5/8” x 2” hot dipped galvanized transformer mounting bolts

Banded transformer cluster mounts, Mounts 3KVA thru 50 KVA Transformers, 6 - 5/8” x 2” hot dipped galvanized transformer mounting bolts

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMAC-366B

Banded transformer cluster mounts, Mounts 3KVA thru 50 KVA Transformers, 6 - 5/8” x 2” hot dipped galvanized transformer mounting bolts, nuts and lock washers are available with the pack

Made with high strength extruded 6061-T6 aluminum alloy.;With ground wire clamp (supplied standard).;Ultimate load 6,000# total 2,000# per position.;12" NEMA transformer spacing.;EE1-NEMA type A lugs.;Completely assembled with hardware.;A- Bolt pack included (standard).

  • Made with high strength extruded 6061-T6 aluminum alloy.
  • With ground wire clamp (supplied standard).
  • Ultimate load 6,000# total 2,000# per position.
  • 12" NEMA transformer spacing.
  • EE1-NEMA type A lugs.
  • Completely assembled with hardware.
  • A- Bolt pack included (standard).

General

Catalog Number

BMAC-366B

Material

Aluminum

Type

Banded Pole Mount Bracket

UPC

192663128167

Dimensions

Package Height

Package Length

Package Weight

20813 lb

Package Width