Image of BMAC-366SS Banded transformer cluster mounts, Mounts 3KVA thru 50 KVA Transformers

Banded transformer cluster mounts, Mounts 3KVA thru 50 KVA Transformers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMAC-366SS

Banded transformer cluster mounts, Mounts 3KVA thru 50 KVA Transformers, Stainless Steel Band, Mounts three transformers 6” from pole

Cluster made with high strength extruded 6061-T6 aluminum alloy.;With ground wire clamp (supplied standard).;Ultimate load 6,000# total 2,000# per position.;12" NEMA transformer spacing.;EE1-NEMA type A lugs.;Completely assembled with hardware.;A- Bolt pack included (standard).

  • Cluster made with high strength extruded 6061-T6 aluminum alloy.
  • With ground wire clamp (supplied standard).
  • Ultimate load 6,000# total 2,000# per position.
  • 12" NEMA transformer spacing.
  • EE1-NEMA type A lugs.
  • Completely assembled with hardware.
  • A- Bolt pack included (standard).

General

Catalog Number

BMAC-366SS

Material

Aluminum

Type

Banded Pole Mount Bracket

UPC

192663126958

Dimensions

Package Height

Package Length

Package Weight

19774 lb

Package Width