Image of BAPMM2 BAPMM2 Aluminum Primary Meter Mounts

BAPMM2 Aluminum Primary Meter Mounts

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BAPMM2

Primary meter mounts for mounting 1 VT and 1 CT, Recommended for mounting current and voltage transformers thru 25kv, All aluminum construction for mounting current and voltage transformers for primary meter installations. Mount comes pre-punched ready to be made up in meter shop. Mounting channel is pre-punched for 5/8” thru bolts (not provided), Recommended for mounting current and voltage transformers thru 25kv

Recommended for mounting current and voltage transformers thru 25kv;All aluminum construction for mounting current and voltage transformers for primary meter installations;Mount comes pre-punched ready to be made up in meter shop;Mounting channel is pre-punched for 5/8” thru bolts (not provided).

  • Recommended for mounting current and voltage transformers thru 25kv
  • All aluminum construction for mounting current and voltage transformers for primary meter installations
  • Mount comes pre-punched ready to be made up in meter shop
  • Mounting channel is pre-punched for 5/8” thru bolts (not provided).

General

Catalog Number

BAPMM2

Material

Aluminum

UPC

621945462939

Dimensions

Dimensions

18 in x 14 in x 17.75 in

Height

17.75 in

Length

18 in

Width

14 in