Image of BAPMM4-54 BAPMM4-54 Aluminum Primary Meter Mounts

BAPMM4-54 Aluminum Primary Meter Mounts

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BAPMM4-54

Primary meter mounts for mounting 2 VT and 2 CT (35 Kv), 54 In Long, All aluminum construction for mounting current and voltage transformers for primary meter installations. Mount comes prepunched, ready to be made up in the meter shop. Mounting channel is pre-punched for 5/8” thru-bolts (not provided).

All aluminum construction for mounting current and voltage transformers for pimary meter installations;Mount comes pre-punched, ready to Mounting channel is prepunched for 5/8” thru-bolts be made up in the meter shop;Mounting channel is prepunched for 5/8” thru-bolts

  • All aluminum construction for mounting current and voltage transformers for pimary meter installations
  • Mount comes pre-punched, ready to Mounting channel is prepunched for 5/8” thru-bolts be made up in the meter shop
  • Mounting channel is prepunched for 5/8” thru-bolts
  • For 2 VTs and 2 CTs racks 54” long (35KV)

General

Catalog Number

BAPMM4-54

Material

Aluminum

UPC

192663127238

Dimensions

Dimensions

54 in x 14 in x 18 in

Height

18 in

Length

54 in

Width

14 in