
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BAPMM4
All aluminum construction for mounting current and voltage transformers for pimary meter installations;Mount comes pre-punched, ready to Mounting channel is prepunched for 5/8” thru-bolts be made up in the meter shop;Mounting channel is prepunched for 5/8” thru-bolts
Catalog Number
BAPMM4
Material
Aluminum
UPC
192663124688
Dimensions
44.5 in x 21.75 in x 17.75 in
Height
17.75 in
Length
44.5 in
Package Weight
29000 lb
Width
21.75 in