Image of BAPMM6-54 BAPMM6-54 Aluminum Primary Meter Mounts

BAPMM6-54 Aluminum Primary Meter Mounts

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BAPMM6-54

Primary meter mounts for mounting 3 VT and 3 CT (35 Kv), 54 In Long

All aluminum construction for mounting current and voltage transformers for pimary meter installations;Mount comes pre-punched, ready to Mounting channel is prepunched for 5/8” thru-bolts be made up in the meter shop;Mounting channel is prepunched for 5/8” thru-bolts

  • All aluminum construction for mounting current and voltage transformers for pimary meter installations
  • Mount comes pre-punched, ready to Mounting channel is prepunched for 5/8” thru-bolts be made up in the meter shop
  • Mounting channel is prepunched for 5/8” thru-bolts
  • For 3 VTs and 3 CTs (35KV)

General

Catalog Number

BAPMM6-54

Material

Aluminum

UPC

192663125098

Dimensions

Dimensions

54 in x 18 in x 17.75 in

Height

17.75 in

Length

54 in

Package Height

Package Length

Package Weight

61015 lb

Package Width

Width

18 in