
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BAPMM6
All aluminum construction for mounting current and voltage transformers for pimary meter installations;Mount comes pre-punched, ready to Mounting channel is prepunched for 5/8” thru-bolts be made up in the meter shop;Mounting channel is prepunched for 5/8” thru-bolts
Catalog Number
BAPMM6
Material
Aluminum
UPC
192663125081
Dimensions
44.5 in x 21.75 in x 17.75 in
Height
17.75 in
Length
44.5 in
Package Height
Package Length
Package Weight
43671 lb
Package Width
Width
21.75 in