
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BAPMMS-2
Recommended for mounting current and voltage transformers thru 25kv;All aluminum construction for mounting current and voltage transformers for primary meter installations;Mount comes pre-punched ready to be made up in meter shop;For mounting 1 VT and 1 CT
Catalog Number
BAPMMS-2
Material
Aluminum
UPC
192663124091
Height
32.46 in
Package Weight
10586 lb
Width
14 in