BASE183030SP Aluminum Sectionalizing Enclosures
Image of BASE183030SP BASE183030SP Aluminum Sectionalizing Enclosures

BASE183030SP Aluminum Sectionalizing Enclosures

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BASE183030SP

Provide a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems. Available in sizes for use on single and three phase.

Constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”;Single or three phase;Stainless steel Penta-head bolt and stainless steel padlocking handle;All 304 stainless steel hardware;Ground lugs located on mounting plate and on the enclosure for concentric neutral;Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand;Aluminum, steel or fiberglass burial sleeves available;A wind stop is included on all top hinged units for operating safety

  • Constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”
  • Single or three phase
  • Stainless steel Penta-head bolt and stainless steel padlocking handle
  • All 304 stainless steel hardware
  • Ground lugs located on mounting plate and on the enclosure for concentric neutral
  • Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand
  • Aluminum, steel or fiberglass burial sleeves available
  • A wind stop is included on all top hinged units for operating safety

General

Catalog Number

BASE183030SP

Material

Aluminum

UPC

192663133437

Dimensions

Cubic Capacity

16200 cu.in

Depth

18 in

Height

30 in

Width

30 in