Image of BASOCL6 BASOCL6 Equipment Mounts Aluminum Standoff Brackets

BASOCL6 Equipment Mounts Aluminum Standoff Brackets

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BASOCL6

Stand off bracket with interlocking extrusions. Mounts H-bar and conduit 6” off face pole. Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole. 1/2” lag bolt and 1/2” through bolt

BASOCL6. Stand off bracket includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Stand off bracket with interlocking extrusions
  • Mounts H-bar and conduit 6” off face pole
  • Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole
  • 1/2” lag bolt and 1/2” through bolt (not supplied)

General

Catalog Number

BASOCL6

Type

Conduit Bracket

UPC

192663126620

Dimensions

Bolt Size

1/2 in

Length

6 in

Package Height

Package Length

Package Weight

1.69 lb

Package Width