Image of BASOCL9 BASOCL9 Equipment Mounts Aluminum Standoff Brackets

BASOCL9 Equipment Mounts Aluminum Standoff Brackets

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BASOCL9

Stand off bracket with interlocking extrusions. Mounts H-bar and conduit 9” off face pole. Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole. (1/2” lag bolt and 1/2” through bolt not supplied)

BASOCL9. Stand off bracket includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Stand off bracket with interlocking extrusions
  • Mounts H-bar and conduit 9” off face pole
  • Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole

General

Catalog Number

BASOCL9

Type

Conduit Bracket

UPC

192663127627

Dimensions

Bolt Size

1/2 in

Package Weight

1.98 lb