Image of BGC-0/VC207 BGC-0/VC207 Silicon Bronze Mechanical Transformer Tank Grounding

BGC-0/VC207 Silicon Bronze Mechanical Transformer Tank Grounding

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BGC-0/VC207

Transformer tank grounding connectors

BGC-0/VC207. Used for grounding includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Used for grounding connections on distribution transformer tanks
  • Made of high strength silicon bronze
  • Provided with standard 1/2 - 13 thread studs with a 9/16” bolt head.

General

Bolt Head Type

9/16” head

Catalog Number

BGC-0/VC207

Material

Silicon Bronze

Dimensions

Height

1.25 in

Conductor Related

Conductor Range

1/0-6 AWG

Configuration

Bolt Head Type

9/16” head