BGSSE186030TP Galvanized Steel Sectionalizing Enclosures
Image of BGSSE186030TP BGSSE186030TP Galvanized Steel Sectionalizing Enclosures

BGSSE186030TP Galvanized Steel Sectionalizing Enclosures

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BGSSE186030TP

Three phase 15, 25 & 35 KV sectionalizing enclosures

Heavy-Duty channelized construction;Standard cabinet is fabricated from 14 gauge galvaneel steel;Also available in stainless steel or aluminum (contact rep);Heavy duty wind locks are standard on all models;Custom sizes and special junction mounting brackets available;Stainless steel hinge barrels, pins, padlock hasp, and exterior hardware;Ground nut provision for each phase. Units shipped completely assembled (except Junctions);Oven cured green powder coat polyester finish exceeds ANSI standard C57.12.28;Standard paint color: Munsell dark green. Other colors available

  • Heavy-Duty channelized construction.
  • Standard cabinet is fabricated from 14 gauge galvaneel steel.
  • Also available in stainless steel or aluminum (contact rep).
  • Heavy duty wind locks are standard on all models
  • Custom sizes and special junction mounting brackets available
  • Stainless steel hinge barrels, pins, padlock hasp, and exterior hardware
  • Ground nut provision for each phase. Units shipped completely assembled (except Junctions).
  • Oven cured green powder coat polyester finish exceeds ANSI standard C57.12.28
  • Standard paint color: Munsell dark green. Other colors available.
  • Provides a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems

General

Catalog Number

BGSSE186030TP

Dimensions

Depth

16.5 in

Height

20 in

Width

60 in