Image of BMAC-3156-AB BMAC-3156-AB Aluminum Banded Transformer Cluster Mounts

BMAC-3156-AB Aluminum Banded Transformer Cluster Mounts

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMAC-3156-AB

Banded transformer cluster mounts, Mounts 3KVA Thru 167 KVA Transformers, Mounts three transformers 6” from pole, Combination of 6 - 5/8” x 2” hot dipped galvanized transformer mounting bolts, nuts and lock washers and 6 - 3/4” x 2” hot dipped galvanized transformer mounting bolts, nuts and lock washers available with the pack.

Cluster made with high strength extruded 6061-T6 aluminum alloy.;With ground wire clamp (supplied standard).;Ultimate load 6,000# total 2,000# per position.;12" NEMA transformer spacing.;EE1-NEMA type A lugs.;Completely assembled with hardware.;A- Bolt pack included (standard).

  • Cluster made with high strength extruded 6061-T6 aluminum alloy.
  • With ground wire clamp (supplied standard).
  • Ultimate load 6,000# total 2,000# per position.
  • 12" NEMA transformer spacing.
  • EE1-NEMA type A lugs.
  • Completely assembled with hardware.
  • A- Bolt pack included (standard).

Product details

General

Catalog Number

BMAC-3156-AB

Material

Aluminum

Type

Banded Pole Mount Bracket

UPC

192663126781

Resources and downloads

Sales Drawings