BMSSE223030SP-H-121-15J4-WGS Aluminum Primary Sectionalizing Enclosures Single or Three-Phase
Image of BMSSE223030SP-H-121-15J4-WGS BMSSE223030SP-H-121-15J4-WGS Aluminum Primary Sectionalizing Enclosures Single or Three-Phase

BMSSE223030SP-H-121-15J4-WGS Aluminum Primary Sectionalizing Enclosures Single or Three-Phase

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMSSE223030SP-H-121-15J4-WGS

Provide a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems. Available in sizes for use on single and three phase. Constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”;Single or three phase;Stainless steel Penta-head bolt and stainless steel padlocking handle;All 304 stainless steel hardware;Ground lugs located on mounting plate and on the enclosure for concentric neutral;Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand;Aluminum, steel or fiberglass burial sleeves available;A wind stop is included on all top hinged units for operating safety

  • Heavy-Duty channelized construction
  • Available in single or three phase versions
  • Stainless steel Penta-head bolt and stainless-steel padlocking handle
  • All 304 stainless steel hardware
  • Ground lugs are located on mounting plate and on the enclosure for concentric neutral
  • A wind stop is included on all top hinged units for operating safety
  • Designed to meet ANSI C57.12.28- 1988 for pad mounted equipment enclosure integrity

General

Application

15 & 25KV

Catalog Number

BMSSE223030SP-H-121-15J4-WGS

Color

Munsell Green

Material

Mild Steel

UPC

192663183838

Dimensions

Cubic Capacity

19800 cu.in

Depth

22 in

Height

30 in

Width

30 in