Image of BMSSE226630TP-H-121-15J4-WGS BMSSE226630TP-H-121-15J4-WGS Aluminum Primary Sectionalizing Enclosures Single or Three-Phase
Image of BMSSE226630TP-H-121-15J4-WGS BMSSE226630TP-H-121-15J4-WGS Aluminum Primary Sectionalizing Enclosures Single or Three-Phase
Buy America(n) Qualified

BMSSE226630TP-H-121-15J4-WGS Aluminum Primary Sectionalizing Enclosures Single or Three-Phase

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMSSE226630TP-H-121-15J4-WGS

Provide a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems. Available in sizes for use on single and three phase. Constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”;Single or three phase;Stainless steel Penta-head bolt and stainless steel padlocking handle;All 304 stainless steel hardware;Ground lugs located on mounting plate and on the enclosure for concentric neutral;Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand;Aluminum, steel or fiberglass burial sleeves available;A wind stop is included on all top hinged units for operating safety

Provide a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems. Available in sizes for use on single and three phase. Constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”;Single or three phase;Stainless steel Penta-head bolt and stainless steel padlocking handle;All 304 stainless steel hardware;Ground lugs located on mounting plate and on the enclosure for concentric neutral;Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand;Aluminum, steel or fiberglass burial sleeves available;A wind stop is included on all top hinged units for operating safety

  • Heavy-Duty channelized construction
  • Available in single or three phase versions
  • Stainless steel Penta-head bolt and stainless-steel padlocking handle
  • All 304 stainless steel hardware
  • Ground lugs are located on mounting plate and on the enclosure for concentric neutral
  • A wind stop is included on all top hinged units for operating safety
  • Designed to meet ANSI C57.12.28- 1988 for pad mounted equipment enclosure integrity

Product details

General

Application

15 & 25KV

Catalog Number

BMSSE226630TP-H-121-15J4-WGS

Color

Munsell Green

Material

Mild Steel

UPC

192663183814

Dimensions

Cubic Capacity

43560 cu.in

Depth

22 in

Height

30 in

Width

66 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)