
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BMW1224M
Made of high strength extruded 6061-T6 aluminum alloy.;12” NEMA transformer spacing.;EE-1 NEMA type A lugs.;Comes standard with ground wire clamp.;Hot dipped galvanized mounting hardware.;Completely assembled.;Lifting eye included.;A- Bolt pack included (standard).;-For A-pack add “A” to end of catalog number & For C-pack add “C”, for AB-pack add “AB”.;Extension kit available by adding “-5 to BMAC XXXX”
Catalog Number
BMW1224M
Material
Aluminum
UPC
192663126187
Height
9.5 in
Length
24 in
Package Height
Package Length
Package Weight
23600 lb
Package Width
Buy America(n) Qualified
BABA Compliant (All status valid till December 2025)