Image of BMW2424M-A BMW2424M-A Aluminum Wing Cluster Mounts Transformer Brackets

BMW2424M-A Aluminum Wing Cluster Mounts Transformer Brackets

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMW2424M-A

WING CLUSTER MOUNT, Mounts 3KVA Thru 100 KVA Transformers, 6 - 5/8” x 2” hot dipped galvanized transformer mounting bolts, nuts and lock washers as required for type A lugs.

Made of high strength extruded 6061-T6 aluminum alloy.;12” NEMA transformer spacing.;EE-1 NEMA type A lugs.;Comes standard with ground wire clamp.;Hot dipped galvanized mounting hardware.;Completely assembled.;Lifting eye included.;A- Bolt pack included (standard).;-For A-pack add “A” to end of catalog number & For C-pack add “C”, for AB-pack add “AB”.;Extension kit available by adding “-5 to BMAC XXXX”

  • Made of high strength extruded 6061-T6 aluminum alloy
  • 24” NEMA transformer spacing
  • EE-1 NEMA type B lugs
  • Comes standard with ground wire clamp, standard
  • Hot dipped galvanized mounting hardware
  • Completely assembled
  • Lifting eye included
  • B- Bolt pack included
  • For A-pack add “A” to end of catalog number
  • For C-pack add “C”, for AB-pack add “AB”