Image of BMW2424M BMW2424M Aluminum Wing Cluster Mounts Transformer Brackets
Buy America(n) Qualified

BMW2424M Aluminum Wing Cluster Mounts Transformer Brackets

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMW2424M

WING CLUSTER MOUNT, Mounts 3KVA Thru 167 KVA Transformers

Made of high strength extruded 6061-T6 aluminum alloy.;12” NEMA transformer spacing.;EE-1 NEMA type A lugs.;Comes standard with ground wire clamp.;Hot dipped galvanized mounting hardware.;Completely assembled.;Lifting eye included.;A- Bolt pack included (standard).;-For A-pack add “A” to end of catalog number & For C-pack add “C”, for AB-pack add “AB”.;Extension kit available by adding “-5 to BMAC XXXX”

  • Made of high strength extruded 6061-T6 aluminum alloy.
  • 24” NEMA transformer spacing.
  • EE-1 NEMA type B lugs.
  • Comes standard with ground wire clamp.
  • Hot dipped galvanized mounting hardware.
  • Completely assembled.
  • Lifting eye included.
  • A- Bolt pack included (standard).
  • -For A-pack add “A” to end of catalog number & For C-pack add “C”

General

Catalog Number

BMW2424M

Material

Aluminum

UPC

192663126170

Dimensions

Package Weight

33565 lb

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)