
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BRDD8-350TSXB
Patented, one-piece extruded aluminum body.;Dual purpose rubber TLS Torpedo cover furnished on all outlets /field cut at marked steps to accommodate specified conductor size.;High capacity bus provides assurance of reliable performance under adverse conditions.;Set-screws accept 5/16” Allen wrench.;Meets performance requirements of ANSI C119.1, ANSI C119.4 for Class ‘A’ and Western Underground Committee Guide 2.5.;Installation instructions and silicon lubricant included.
Catalog Number
BRDD8-350TSXB
Material
Aluminum Alloy, 6061-T6
Number Of Outlets
8
UPC
192663122141
Height
6.75 in
Width
14.5 in
Voltage Rating
600 V
Number Of Outlets
8