Brand: Connector Mfg. Co. (CMC)
Catalog ID: BT1CDA
Made with high strength 6061-T6 aluminum alloy;Ground lugs supplied (standard);Switch mounting faces adjustable to 20 degrees or 0 degrees;Provisions for mounting one intermediate class arrestors or two distribution class arrestors;Mounting hardware is hot dipped galvanized.
Catalog Number
BT1CDA
Material
Aluminum Alloy, 6061-T6
UPC
192663126637
Bolt Circle Diameter
8.75 in
Bolt Size
1/2 in
Length
17.88 in