Image of BTB-1PA BTB-1PA Distribution Single-Phase Aluminum Brackets

BTB-1PA Distribution Single-Phase Aluminum Brackets

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BTB-1PA

Distribution single phase brackets for mounting cutouts, arrestors and potheads, Supplied with equipment mounting bolts, nuts, and lock washers (1/2 - 13x2)

BTB-1PA. Brackets are made includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Brackets are made for mounting to pole with 5/8” thru-bolt and 1/2” lag screw
  • Mounting bolts, nuts, and lock washers are hot dip galvanized

General

Catalog Number

BTB-1PA

UPC

192663125159

Dimensions

Package Weight

2.43 lb

Weight

2.5 lb