Brand: Connector Mfg. Co. (CMC)
Catalog ID: CA-110S
Rectangular Connectors,Type: CA, 1/0 AWG-14 AWG conductor range, Al/Cu Rated. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.
Catalog Number
CA-110S
Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663046416
Dimensions
0.63 in x 0.53 in x 0.61 in
Height
0.61 in
Length
0.63 in
Width
0.53 in
Conductor - Copper Str Size Range
1/0-14 AWG