
Brand: Connector Mfg. Co. (CMC)
Catalog ID: CA-635
Dual-Rated Solderless Connectors, For use with both aluminum and copper conductors, Cond. Range: (1) 600 kcmil - 4 AWG or (2) 250 kcmil - 4 AWG. CSA Certified. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.
Catalog Number
CA-635
Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663011995
Dimensions
1.25 in x 1.22 in x 1.68 in
Height
1.68 in
Length
1.25 in
Package Weight
0.144 lb
Width
1.22 in
Conductor - Copper Str Size Range
(1) 600 Kcmil-4 AWG or (2) 250 Kcmil-4 AWG