
Brand: Connector Mfg. Co. (CMC)
Catalog ID: CA-750
Dual-Rated Solderless Connectors, For use with both aluminum and copper conductors, Cond. Range: 600 kcmil - 4 AWG / (2) 250 kcmil -1/0 AWG. CSA Certified. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.
Catalog Number
CA-750
Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663053865
Dimensions
1.25 in x 1.38 in x 2.06 in
Height
2.06 in
Length
1.25 in
Package Weight
0.189 lb
Width
1.38 in
Conductor - Copper Str Size Range
750 Kcmil-3/0 AWG / (2) 250 Kcmil-1/0 AWG