Image of LWSA-4B Cable splicing enclosure for wind turbines

Cable splicing enclosure for wind turbines

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LWSA-4B

CMC’s cable splicing enclosure is easy to install, lightweight, with excellent corrosion resistance. Providing plug and play methods reducing installation time, resolving field cable cutting mistakes and providing a serviceable inspection point for our customers, we design enclosures to fit specific customer needs.

  • Supplied with bus bars for quick and easy installation
  • Lightweight
  • Fast and easy to install - Saves Time
  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance
  • All-welded construction: Welds and seams are ground smooth
  • All mounting hardware is 18-8 stainless steel
  • Serviceable
  • Versatile
  • DLO Cable Compatible
  • Meet all inspection and code requirements
  • UL Listings available
  • Plug and play
  • Resolves cable cutting mistakes
  • Removable swinging doors - Doors have stainless steel lift off hinges with stainless three-point locking handles and recessed stainless steel penta-head bolts for security available
  • Custom configurations available upon request
  • Lay-in bus bars available

General

Catalog Number

LWSA-4B

Material

Aluminum

Dimensions

Depth

16 in

Height

32 in

Width

32 in

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

5

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

Yes

RUS Listed Reference

No