MY LISTS
CONNECTOR MFG. CO. (CMC)
Image of LWSC-6NC0 Cable splicing enclosure for wind turbines
Image of LWSC-6NC0 Cable splicing enclosure for wind turbines

Cable splicing enclosure for wind turbines

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LWSC-6NC0

Cable splicing enclosure for wind turbines

Lay-in bus bars for easy installation;Lightweight;Fast and easy to install - Saves Time;Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies.;Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance.;All-welded construction: Welds and seams are ground smooth.;Manufactured to meet or exceed ANSI C57-12.28 for pad-mount equipment enclosure integrity.;Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel three point locking handles and recessed stainless steel penta-head bolts for security;All mounting hardware is 18-8 stainless steel.;Serviceable;Customize to Meet Your Needs;Versatile;DLO Cable Compatible

  • Lay-in bus bars for easy installation
  • Lightweight
  • Fast and easy to install - Saves Time
  • Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies.
  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance.
  • All-welded construction: Welds and seams are ground smooth.
  • Manufactured to meet or exceed ANSI C57-12.28 for pad-mount equipment enclosure integrity.
  • Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel three point locking handles and recessed stainless steel penta-head bolts for security
  • All mounting hardware is 18-8 stainless steel.
  • Serviceable
  • Customize to Meet Your Needs
  • Versatile
  • DLO Cable Compatible

Product details

General

Catalog Number

LWSC-6NC0

Material

Aluminum

Dimensions

Depth

16 in

Height

38 in

Width

40 in

Conductor Related

Conductor Range

600 Kcmil - #10 AWG

Number of Conductors

4

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

Yes

RUS Listed Reference

No

Resources and downloads