Brand: Connector Mfg. Co. (CMC)
Catalog ID: HLA-2/0TI
CMC® Hot Line Clamps are designed for installing or removing distribution tap connections with standard hot line tools and equipment;CMC® Hot Line Clamps are cast from high strength bronze or aluminum alloy and forged eyebolts in stainless steel;Eyebolt coated with high temperaturegrease, assuring easy turning in all weather conditions
Catalog Number
HLA-2/0TI
Material
Bronze
UPC
192663086030
Height
4.5 in
Width
2.75 in
RUS Listed Reference
RUS Approved