Image of CFPX-10-2S-50T CFPX-10-2S-50T Copper Pad Extensions

CFPX-10-2S-50T Copper Pad Extensions

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CFPX-10-2S-50T

Copper pad extensions

Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions;Slotted rail allows for adjustable height for easy transformer reconnection/replacement;Tin plated;Other pad extensions are available. Consult factory

  • Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
  • Slotted rail allows for adjustable height for easy transformer reconnection/replacement
  • Tin plated
  • Other pad extensions are available. Consult factory

General

Catalog Number

CFPX-10-2S-50T

Material

Copper, Type C110

UPC

192663107353

Dimensions

Dimension - Hole Size inch

0.56 in

Height

10 in

Length

12.75 in

Package Height

Package Length

Package Weight

8510 lb

Package Width

Width - Pad

0.5 in