Image of CFPX-6-2S-50T CFPX-6-2S-50T Copper Pad Extensions

CFPX-6-2S-50T Copper Pad Extensions

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CFPX-6-2S-50T

Copper pad extensions

Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions;Slotted rail allows for adjustable height for easy transformer reconnection/replacement;Tin plated;Other pad extensions are available. Consult factory

  • Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
  • Slotted rail allows for adjustable height for easy transformer reconnection/replacement
  • Tin plated
  • Other pad extensions are available. Consult factory

Product details

General

Catalog Number

CFPX-6-2S-50T

Material

Copper, Type C110

UPC

192663107360

Dimensions

Dimension - Hole Size inch

0.56 in

Height

6 in

Length

12.75 in

Width - Pad

0.5 in

Resources and downloads