Image of CFS-300 CFS300, Copper Solderless Lug, 350 kcmil-1/0 AWG
Image of CFS-300 CFS300, Copper Solderless Lug, 350 kcmil-1/0 AWG

CFS300, Copper Solderless Lug, 350 kcmil-1/0 AWG

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CFS-300

Copper Solderless Lugs, Type: CFS, Cond. range - 350 kcmil - 1/0 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Solderless Lugs, Type: CFS, Cond. range - 350 kcmil - 1/0 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. 90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

Product details

General

Catalog Number

CFS-300

Material

Copper

Type

Bolted Lugs & Terminals

UPC

192663138456

Dimensions

Dimensions

3.19 in x 1 in x 2.63 in

Height

2.63 in

Length

3.19 in

Width

1 in

Conductor Related

Conductor - Copper Str Size Range

350 Kcmil-1/0 AWG

Resources and downloads