Image of CHL6-90T CHL6-90T 90° Grounding Lug for #6 CU

CHL6-90T 90° Grounding Lug for #6 CU

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CHL6-90T

New pole installation often require pole bonds on all overhead ground wire poles where arresters and other equipment is installed. Tin plated CDA 110 copper alloy provides the ideal grounding solution and superior protection in corrosive salt spray environments. Use of a 1/2" stainless steel washer over the ground lug recommended when attaching lug to 1/2" bolt on concrete poles.

  • Large 90° pad provides ease of installation and increased bonding surface
  • Used for surge protection grounding and bonding
  • Large mounting hole for lag bolt installation or use with a 1/2" bolt and washer on concrete poles
  • Crimped with common snub-nose crimpers
  • Electro Tin Plated CDA 110 copper
  • Easy Installation
  • Superior protection for all your #6 copper grounding applications

General

Catalog Number

CHL6-90T

UPC

192663006687

Dimensions

Dimensions

3 in x 0.95 in x 2.05 in

Height

2.05 in

Length

3 in

Package Weight

0.534 lb

Width

0.95 in