
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NACC4-3B
CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors
Catalog Number
NACC4-3B
Material
Aluminum
UPC
192663088324
Dimensions
1.81 in x 1.5 in x 1.12 in
Height
1.12 in
Length
1.81 in
Package Weight
0.091 lb
Width
1.5 in
Voltage Rating
600 V
Conductor Range
#4 AWG to #14 AWG
Certification - CSA Approved
Yes
Certification - UL Recognized
Yes
RUS Listed Reference
No