Clear Insulated Secondary Connectors
Image of NACC250-4B Clear Insulated Secondary Connectors

Clear Insulated Secondary Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NACC250-4B

Clear Insulated Secondary Connectors, Dual-Rated For Aluminum or Copper Conductors

CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors

  • CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors

General

Catalog Number

NACC250-4B

Material

Aluminum

UPC

192663088386

Dimensions

Dimensions

3.62 in x 2.6 in x 2.13 in

Height

2.13 in

Length

3.62 in

Package Height

Package Length

Package Weight

0.491 lb

Package Width

Width

2.6 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

250 Kcmil - #12 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Recognized

Yes

RUS Listed Reference

No