
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NACC250-6B
CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors
Catalog Number
NACC250-6B
Material
Aluminum
Dimensions
5.37 in x 2.6 in x 2.13 in
Height
2.13 in
Length
5.37 in
Width
2.6 in
Voltage Rating
600 V
Conductor Range
250 Kcmil - #12 AWG
Certification - CSA Approved
Yes
Certification - UL Recognized
Yes
RUS Listed Reference
No