
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NACC600-4S
CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors
Catalog Number
NACC600-4S
Material
Aluminum
UPC
192663081677
Dimensions
4.8 in x 1.5 in x 2.62 in
Height
2.62 in
Length
4.8 in
Package Height
Package Length
Package Weight
0.965 lb
Package Width
Width
1.5 in
Voltage Rating
600 V
Conductor Range
600 Kcmil - #4 AWG
Certification - CSA Approved
Yes
Certification - UL Recognized
Yes
RUS Listed Reference
No