
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NACC2/0-2B
CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors
Catalog Number
NACC2/0-2B
Material
Aluminum Alloy, 6061-T6
Dimensions
1.21 in x 1.56 in x 1.2 in
Height
1.2 in
Length
1.21 in
Width
1.56 in
Voltage Rating
600 V
Conductor Range
#2/0 AWG to #14 AWG AL to CU
Number of Conductors
2