
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NACC750-8B
Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors
Catalog Number
NACC750-8B
Type
NACC
Dimensions
10.5 in x 3 in x 2.75 in
Height
2.75 in
Length
10.5 in
Width
3 in
Voltage Rating
600 V
Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
8