

Brand: Connector Mfg. Co. (CMC)
Catalog ID: TSC1/0-2K
Catalog Number
TSC1/0-2K
Die Size
Kearney 5/8
Material
Aluminum
Type
TSC-K
Die Size
Kearney 5/8
Length
10.8 in
Voltage Rating
600 V
Conductor - ACSR Cmpt Size A
1/0;2/0
Conductor - AL Str Size A
1/0
Conductor - Copper Str Size A
1/0