Image of BA5SOCP-18H Conduit standoff brackets pole mount, band/bolt - Fixed

Conduit standoff brackets pole mount, band/bolt - Fixed

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA5SOCP-18H

Conduit standoff brackets pole mount, band/bolt - Fixed, 1/2" H- Bar

BA5SOCP-18H. Bracket with thick includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Bracket with 3/16” thick plate 4” x 9” mounts H-bar and conduit 6” off face pole
  • Requires either one 1/2” through bolt or two 1/2” lag bolts to attach to pole. 1/2” lag bolts nor 1/2” through bolt supplied

General

Catalog Number

BA5SOCP-18H

Type

Conduit Bracket

UPC

192663126026

Dimensions

Length

18 in