MY LISTS
CONNECTOR MFG. CO. (CMC)
Image of BA3SOCP Conduit standoff brackets pole mount, band/bolt
Image of BA3SOCP Conduit standoff brackets pole mount, band/bolt

Conduit standoff brackets pole mount, band/bolt

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA3SOCP

Conduit standoff brackets pole mount, band/bolt, 3/8 " H-Bar

BA3SOCP. Bracket with thick includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

Bracket with 3/16” thick plate 4” x 9” mounts H-bar and conduit 6” off face pole. Requires either one 1/2”through bolt or two 1/2” lag bolts to attach to pole. 1/2” lag bolts nor 1/2” through bolt supplied.

Product details

General

Catalog Number

BA3SOCP

Type

Conduit Bracket

UPC

192663125050

Dimensions

Length

18 in

Resources and downloads