Copper flat pad extensions, without hardware
Image of CFPX412WOH Copper flat pad extensions, without hardware

Copper flat pad extensions, without hardware

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CFPX412WOH

Aluminum flat pad extensions, without hardware, 600 V

Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions;Other pad extensions are available. Consult factory;Supplied with or without hardware (stainless steel studs and flange nuts). Add suffix “WOH” to receive without hardware

  • Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
  • Other pad extensions are available. Consult factory
  • Supplied with or without hardware (stainless steel studs and flange nuts). Add suffix “WOH” to receive without hardware

General

Catalog Number

CFPX412WOH

UPC

192663107292

Dimensions

Dimension - Hole Size inch

0.56 in

Height

4 in

Length

14.25 in

Package Weight

6.624 lb

Thickness

0.75 in