Image of CL-200S Copper Lay-in Lug 3/0-6 AWG and 0.33 inch stud size.

Copper Lay-in Lug 3/0-6 AWG and 0.33 inch stud size.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CL-200S

CMC® Copper Lay-in Lug 3/0-6 AWG and 0.33 inch stud size. Lay-in mechanical connectors have terminals where cables lay and attach with a setscrew. Also known as lay-in lugs, they're used to transfer and run power or ground connections. Their tongues have mounting holes that secure onto flat surfaces and rod-shaped connection points with bolts and nuts.

Copper Lay-in Lug with 1/0-14 AWG wire range and 0.27 inch stud size. CMC® CL ground connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Plain finished. Designed for use on conduit grounding bushings. Open faced design allows installer to quickly lay-in the grounding conductor as a jumper to multiple conduits with no break in ground conductor. Connectors are UL approved for direct burial and rated for 90° C (486B Listed).

  • CMC® CL ground connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity
  • Plain finished
  • Designed for use on conduit grounding bushings
  • Open faced design allows installer to quickly lay-in the grounding conductor as a jumper to multiple conduits with no break in ground conductor
  • Connectors are UL approved for direct burial and rated for 90° C (486B Listed)

General

Catalog Number

CL-200S

Material

Copper

UPC

192663024537

Dimensions

Dimension - Stud Size inch

0.33 in

Dimensions

2 in x 0.8 in x 1.56 in

Height

1.56 in

Length

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0.45 lb

Package Width

0 in

Width

0.8 in

Conductor Related

Conductor - Copper Str Size Range

3/0-6 AWG