Image of FT-70 Copper single hole solderless lugs, Wire range : 4-14 AWG

Copper single hole solderless lugs, Wire range : 4-14 AWG

Brand: Connector Mfg. Co. (CMC)

Catalog ID: FT-70

Copper single hole solderless lugs, manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Designed for flat mounting with seamless tube collar securely staked to flat copper tang. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. UL listed and CSA certified. 90° C Rated (486B Listed). Wire range : 4-14 AWG

Copper single hole solderless lugs, manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Designed for flat mounting with seamless tube collar securely staked to flat copper tang. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. UL listed and CSA certified. 90° C Rated (486B Listed). Wire range : 4-14 AWG

  • UL listed
  • CSA certified
  • 90° C Rated (486B Listed)
  • Wire range : 4-14 AWG