Copper Solderless Lugs, Type: CF, Cond.Range-2 AWG-8 AWG,use with copper conductors.
Image of CF-90 Copper Solderless Lugs, Type: CF, Cond.Range-2 AWG-8 AWG,use with copper conductors.

Copper Solderless Lugs, Type: CF, Cond.Range-2 AWG-8 AWG,use with copper conductors.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CF-90

Copper Solderless Lugs, Type: CF, Cond.Range-2 AWG-8 AWG,use with copper conductors. Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Solderless Lugs, Type: CF, Cond.Range-2 AWG-8 AWG,use with copper conductors. Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

General

Catalog Number

CF-90

Material

Copper

Type

Bolted Lugs & Terminals

UPC

621945475137

Dimensions

Dimensions

1.22 in x 0.5 in x 1 in

Height

1 in

Length

1.22 in

Width

0.5 in

Conductor Related

Conductor - Copper Str Size Range

#8 To #2 AWG copper wire only