Copper Solderless Lugs, Type: CF, Cond. range - 500 kcmil - 1/0 AWG, use with copper conductors.
Image of CF-400 Copper Solderless Lugs, Type: CF, Cond. range - 500 kcmil - 1/0 AWG, use with copper conductors.

Copper Solderless Lugs, Type: CF, Cond. range - 500 kcmil - 1/0 AWG, use with copper conductors.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CF-400

Copper Solderless Lugs, Type: CF, Cond. range - 500 kcmil - 1/0 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Solderless Lugs, Type: CF, Cond. range - 500 kcmil - 1/0 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. 90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

General

Catalog Number

CF-400

Material

Copper

Type

Bolted Lugs & Terminals

UPC

192663015399

Dimensions

Dimensions

4.25 in x 1.5 in x 2.75 in

Height

2.75 in

Length

4.25 in

Package Weight

0.266 lb

Width

1.5 in

Conductor Related

Conductor - Copper Str Size Range

500 Kcmil-1/0 AWG